Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Unit : Inch
| Part Number | # Nominal of Thread | L | D1 | D | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SCB-3/8-16-1 1/2-R | 3/8-16UNC | 1.543 | 0.562 | 0.219 | 0.375 | 5/16 | 29.2 | 7.51 | CAD | Cart |
All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCB-R(INCH) Made of Steel | |
|---|---|
| Thread Part | Alloy steel Ferrosoferric Oxide Film (Black) |
| Ball | SUJ2 (Hardness: 55 - 60 HRC) |
Characteristics
- Point contact by the full ball securely fixes the workpiece.
- For tool holder set screws, pressure pieces and stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

/4557_1.jpg?upd=20260820154915)
/4556_1.jpg?upd=20260820154915&awscf_publishdate=2026-10-27 9:31)
/4556_1.jpg?upd=20260820154914&awscf_publishdate=2026-10-27 9:31)


